IESNA:LM-63-2002
[TEST]P1390502
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-850-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 5000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9344.8
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
34.5 46.0 48.9 51.7 54.6 60.4 66.1 71.9 77.6 86.2 97.7 115.0 146.6 181.1 184.0 181.1 184.0 204.1 281.7 462.8 629.5 730.1 741.6 707.1 
692.7 503.0 408.2 350.7 319.1 287.4 255.8 215.6 138.0 63.2 25.9 2.9 0.0 0.0 
34.5 46.0 48.9 54.6 57.5 66.1 71.9 83.4 92.0 109.2 149.5 227.1 342.1 408.2 457.0 523.1 629.5 859.5 1408.5 2331.2 3400.5 3644.8 
3274.0 2748.0 2601.4 2089.7 1523.5 1080.8 744.5 528.9 376.6 284.6 135.1 71.9 25.9 2.9 0.0 0.0 
34.5 46.0 48.9 54.6 63.2 71.9 83.4 109.2 166.7 365.1 692.7 1100.9 1468.8 1877.0 2279.4 2713.5 3236.6 4300.2 6755.0 9698.4 
11333.9 11575.4 11132.7 10687.2 10540.6 10195.7 9548.9 8172.1 5740.3 3251.0 1566.6 600.8 186.8 94.9 31.6 2.9 0.0 0.0 
34.5 43.1 46.0 54.6 66.1 77.6 100.6 152.3 373.7 1037.7 1825.3 2589.9 3400.5 3984.0 4627.9 5245.9 6410.0 9043.0 12432.0 
15545.0 16559.7 16855.8 16927.6 17295.6 17413.4 17525.5 16128.5 12736.7 9623.7 6688.8 4558.9 1325.1 370.8 106.4 23.0 2.9 0.0 
0.0 
34.5 40.2 46.0 54.6 66.1 80.5 109.2 212.7 646.8 1681.6 2920.4 3906.4 4688.2 5452.8 6387.0 7421.8 9296.0 13121.9 18468.3 
21178.9 22084.4 22262.6 22984.1 23757.3 23806.2 22961.1 19988.9 16079.7 12443.5 10129.6 6642.8 2058.1 678.4 143.7 28.7 2.9 0.0 
0.0 
34.5 37.4 43.1 51.7 66.1 80.5 117.9 230.0 842.2 2130.0 3498.2 4395.0 5171.1 6119.7 7171.7 8468.1 10842.4 15329.4 20900.1 
23567.6 24720.2 25364.1 26554.1 27137.7 27068.7 25680.3 22090.1 17591.6 14783.3 12061.2 7335.6 2877.3 916.9 140.8 28.7 0.0 
0.0 0.0 
34.5 34.5 40.2 48.9 63.2 77.6 106.4 212.7 727.2 1816.7 2966.4 3926.5 4636.5 5326.4 6223.2 7295.3 9077.5 12759.7 17999.8 
20842.6 21598.6 21762.4 22351.7 22949.6 23012.8 22015.4 19077.7 15496.1 12239.4 9850.7 6533.6 2141.5 925.6 192.6 25.9 0.0 0.0 
0.0 
34.5 34.5 40.2 48.9 60.4 74.7 94.9 155.2 431.2 1060.7 1905.8 2696.2 3420.6 3935.1 4458.3 5053.3 5999.0 8505.5 12285.4 
15266.2 16243.5 16447.6 16522.3 16798.3 16927.6 16942.0 15392.7 12397.5 9273.0 6746.3 4567.5 1468.8 563.4 140.8 20.1 0.0 0.0 
0.0 
34.5 34.5 40.2 46.0 54.6 66.1 77.6 100.6 163.8 405.3 758.9 1175.6 1552.2 1891.4 2276.6 2687.6 3153.3 4245.6 6582.5 9807.6 
11371.3 11563.9 11035.0 10549.2 10396.9 9899.6 9149.4 7450.6 5375.2 3239.5 1658.6 672.6 224.2 106.4 31.6 0.0 0.0 0.0 
34.5 31.6 37.4 43.1 48.9 54.6 66.1 71.9 83.4 106.4 155.2 250.1 353.6 411.0 465.7 551.9 678.4 879.6 1348.1 2446.2 3590.2 3811.5 
3297.0 2702.0 2589.9 1960.4 1422.9 945.7 635.3 482.9 390.9 310.4 166.7 77.6 23.0 0.0 0.0 0.0 
34.5 31.6 34.5 40.2 46.0 51.7 57.5 63.2 69.0 77.6 89.1 109.2 146.6 181.1 181.1 178.2 186.8 204.1 255.8 462.8 724.4 787.6 710.0 620.9 
600.8 451.3 367.9 324.8 301.8 290.3 270.2 241.5 175.3 69.0 20.1 0.0 0.0 0.0 
34.5 31.6 34.5 37.4 43.1 48.9 51.7 57.5 57.5 63.2 69.0 77.6 83.4 100.6 106.4 103.5 92.0 89.1 92.0 94.9 97.7 109.2 126.5 140.8 140.8 163.8 
181.1 192.6 201.2 198.3 195.5 172.5 146.6 83.4 20.1 0.0 0.0 0.0 
34.5 28.7 31.6 34.5 37.4 40.2 43.1 43.1 43.1 46.0 46.0 48.9 51.7 51.7 51.7 54.6 54.6 57.5 54.6 51.7 51.7 51.7 51.7 51.7 54.6 63.2 
71.9 74.7 77.6 83.4 97.7 112.1 109.2 86.2 31.6 0.0 0.0 0.0 
34.5 28.7 28.7 31.6 31.6 31.6 34.5 34.5 34.5 34.5 34.5 37.4 34.5 34.5 34.5 34.5 34.5 34.5 37.4 37.4 40.2 40.2 40.2 43.1 43.1 48.9 
57.5 63.2 66.1 66.1 60.4 51.7 48.9 40.2 23.0 0.0 0.0 0.0 
34.5 25.9 25.9 25.9 25.9 28.7 25.9 25.9 25.9 25.9 25.9 25.9 25.9 25.9 23.0 23.0 23.0 23.0 23.0 20.1 23.0 25.9 31.6 34.5 34.5 37.4 34.5 28.7 25.9 20.1 17.2 14.4 8.6 2.9 0.0 
0.0 0.0 0.0 
34.5 25.9 23.0 23.0 23.0 23.0 23.0 20.1 20.1 20.1 17.2 17.2 14.4 14.4 11.5 11.5 8.6 11.5 14.4 17.2 14.4 8.6 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 25.9 23.0 23.0 20.1 20.1 20.1 17.2 17.2 14.4 11.5 8.6 5.7 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 23.0 20.1 20.1 17.2 17.2 17.2 14.4 14.4 8.6 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 23.0 20.1 17.2 14.4 14.4 11.5 11.5 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 23.0 17.2 14.4 11.5 11.5 8.6 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 20.1 17.2 14.4 11.5 11.5 8.6 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 20.1 17.2 14.4 11.5 8.6 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 20.1 17.2 11.5 8.6 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 20.1 14.4 11.5 8.6 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 20.1 14.4 11.5 8.6 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 20.1 14.4 11.5 8.6 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 23.0 17.2 14.4 8.6 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 25.9 20.1 17.2 14.4 8.6 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 31.6 25.9 23.0 20.1 17.2 14.4 8.6 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
34.5 37.4 34.5 31.6 28.7 25.9 23.0 20.1 17.2 11.5 8.6 5.7 5.7 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
34.5 40.2 37.4 34.5 31.6 28.7 28.7 25.9 20.1 17.2 11.5 11.5 8.6 8.6 5.7 5.7 5.7 2.9 2.9 2.9 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 0.0 
0.0 0.0 
34.5 43.1 40.2 37.4 34.5 34.5 31.6 28.7 25.9 20.1 17.2 14.4 11.5 11.5 8.6 8.6 8.6 5.7 5.7 5.7 5.7 5.7 5.7 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 5.7 5.7 
2.9 2.9 0.0 
34.5 46.0 43.1 40.2 40.2 37.4 37.4 37.4 31.6 28.7 23.0 20.1 20.1 17.2 14.4 14.4 11.5 11.5 11.5 11.5 11.5 8.6 8.6 8.6 5.7 5.7 5.7 5.7 5.7 5.7 5.7 8.6 8.6 8.6 
8.6 8.6 8.6 0.0 
34.5 46.0 43.1 43.1 43.1 40.2 40.2 40.2 37.4 34.5 31.6 25.9 23.0 23.0 20.1 20.1 17.2 17.2 17.2 17.2 14.4 11.5 11.5 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 
8.6 8.6 8.6 0.0 
34.5 43.1 40.2 40.2 40.2 40.2 40.2 40.2 40.2 34.5 31.6 28.7 28.7 25.9 25.9 23.0 23.0 23.0 23.0 20.1 20.1 17.2 14.4 11.5 11.5 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 
8.6 8.6 8.6 8.6 0.0 
34.5 43.1 40.2 40.2 37.4 37.4 37.4 34.5 34.5 34.5 31.6 31.6 31.6 28.7 28.7 28.7 28.7 28.7 31.6 34.5 31.6 25.9 23.0 20.1 20.1 17.2 17.2 14.4 14.4 
17.2 14.4 11.5 8.6 8.6 5.7 5.7 5.7 0.0 
34.5 40.2 40.2 37.4 37.4 37.4 37.4 37.4 34.5 34.5 34.5 34.5 34.5 34.5 34.5 37.4 37.4 37.4 37.4 37.4 37.4 40.2 46.0 51.7 54.6 54.6 
48.9 43.1 40.2 34.5 31.6 28.7 25.9 17.2 11.5 5.7 2.9 0.0 
34.5 43.1 40.2 40.2 40.2 40.2 43.1 40.2 40.2 40.2 43.1 43.1 43.1 43.1 43.1 46.0 46.0 48.9 48.9 51.7 51.7 54.6 54.6 57.5 57.5 63.2 
71.9 77.6 77.6 74.7 71.9 66.1 63.2 54.6 34.5 5.7 2.9 0.0 
34.5 43.1 46.0 46.0 46.0 48.9 48.9 51.7 51.7 51.7 54.6 57.5 57.5 57.5 60.4 63.2 66.1 69.0 66.1 63.2 60.4 63.2 63.2 66.1 69.0 80.5 
89.1 92.0 97.7 103.5 117.9 132.2 126.5 103.5 37.4 5.7 0.0 0.0 
34.5 46.0 48.9 48.9 51.7 57.5 60.4 63.2 66.1 71.9 77.6 83.4 92.0 106.4 115.0 109.2 103.5 100.6 100.6 106.4 109.2 120.7 152.3 161.0 163.8 181.1 
192.6 198.3 201.2 192.6 184.0 166.7 138.0 74.7 28.7 2.9 0.0 0.0 
34.5 46.0 48.9 51.7 54.6 60.4 66.1 71.9 77.6 86.2 97.7 115.0 146.6 181.1 184.0 181.1 184.0 204.1 281.7 462.8 629.5 730.1 741.6 707.1 
692.7 503.0 408.2 350.7 319.1 287.4 255.8 215.6 138.0 63.2 25.9 2.9 0.0 0.0 
